MDT-60X8NS000M-P
OptiSheath® MultiPort Terminal Splitter Distributed TAP Stubless SP 1x2 60/40 tap, splitter 1x8, 10 port, Single-mode (OS2)
General Specifications
Product Number | MDT-60X8NS000M-P |
Fiber Category | Single-mode (OS2) |
Packaging | Individual Pack |
Mounting Type | Wall-Mountable, Pole-mount |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Material | Polypropylene |
Maximum Fiber Capacity | 8 |
Number of Ports | 8 |
Design - Adapter
Housing Color | Red |
Mechanical Specifications
Splitter Type | TAP 1:2 60/40 + PLC 1:8 SC APC |
Specifications - Connector A
Connector Type | SC |
Polish | APC |
Dimensions
Weight | 1.1 kg |
Ordering Information
Units per Delivery | 1/1 |