text.skipToContent text.skipToNavigation

Door set for the front of dual cabinets 2200mm height, with swinging glass doors + hanging center door, full length.


Products

Product Number Product Name
CAB-TT-TOOL Cabinet Accessories Zipper tool (cutting of transition tubes and feeding in the fiber)
EDGE-BKT-LR-2RU Overhead Mounting Bracket for up to 2U of housing mounting space
EDGE-BKT-LR-4RU Overhead Mounting Bracket for up to 4U of housing mounting space
EDGE-BKT-WT-2RU Overhead Mounting Bracket for up to 2U of housing mounting space
EDGE-BKT-WT-4RU Overhead Mounting Bracket for up to 4U of housing mounting space
KVZ-CLMP-12-18-S KVZ Street Cabinet Accessories, strain-relief to fix one cable 12-18 or one miniduct 12 mm
KVZ-PR-TUB-50-8-T KVZ Street Cabinet Accessories, protection tube to guide buffer tubes from cable entry to splice area, 15 mm for up to 12 buffer tubes
KVZ-STRN-12-10-WW Cabinet Accessories, Strain-relief to fix up to twelve ducts with 10 mm
KVZ-STRN-12-12-WW Cabinet Accessories, Strain-relief to fix up to twelve ducts with 12 mm
KVZ-STRN-12-7-WW Cabinet Accessories, Strain-relief to fix up to twelve ducts with 7 mm
KVZ-STRN-8-6-MINI-WW Cabinet Accessory, Strain relief for up to 8 minicables with 6.5 mm