text.skipToContent text.skipToNavigation

CCH-CF

CCH Cassette  Termination and Slack Storage, empty, no splice tray, for one CCH adapter panel

Trouvez votre distributeur Délais de livraison à reception de la commande
Spécifications générales
Référence du produit CCH-CF
Product Type Cassettes
Mounting Type Rack-mount,  Wall-Mountable 
Application Data Center,  Enterprise Networks 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings Meets ANSI/TIA/EIA-568A and 606 
Environmental Conditions
Temperature Range, Operation -40 °C  -  70 °C    (-40 °F  -  158 °F    )
Design
Housing Type CCH
Panel or Module Type CCH
Ordering Information
Shipping Weight 0.5 kg
Units per Delivery 1/1
Manage cable slack for a CCH panel in a modular footprint
Fast, easy and reliable initial routing, and quick, simple reaccess for moves, adds and changes (MACs)