MAX Splice Cassette

Splice Protection Type
Splicing Capacity
Application
Package Contents
Maximum Number of Fibers per Tray
Produtos
Número do produto | Nome do produto | |
---|---|---|
S46998-A002-R497 | MAX Splice Cassette SC tray for 12 crimp splice protector, pack of 6 | |
S46998-A2-R230 | MAX Splice SE Tray with 1x2 splitter, black | |
S46998-A2-R231 | Cassette de empalme MAX | |
S46998-A2-R232 | MAX Splice Cassette SE tray with 1 splitter 1x8, black | |
S46998-A2-R233 | Cassette de empalme MAX | |
S46998-A2-R234 | Cassette de empalme MAX | |
S46998-A2-R94 | MAX Splice SC Splice Tray for 6 heat-shrink splice protectors, pack of 6 | |
S46998-A2-R95 | MAX Splice SE Splice Tray for 12 crimp splice protectors, pack of 3 | |
S46998-A2-R96 | MAX Splice SE Splice Tray for 12 heat-shrink splice protectors, pack of 3 | |
S46998-A2-R97 | Bandeja de elemento individual para sensor de agua |