text.skipToContent text.skipToNavigation

Closet Connector Housing (CCH) Panel, FC Adapters

Corning closet connector housing panels (CCH-CP) are offered in a variety of fiber counts for use with LANscape® solutions hardware products for a “one-size-fits-all” approach. Used with factory-installed or field-installable connectors, these panels provide interconnect or cross-connect capability in a housing at main cross-connects, intermediate cross-connects, telecommunication rooms or work areas. Available with a variety of industry-standard adapter types, the CCH-CP provides an efficient way to securely mate two connectors and offers multimode and single-mode applications.
Adapter Housing Color
Number of Adapters per Panel

Productos

Número del producto Nombre del producto
CCH-CP06-11 Closet Connector Housing (CCH) Panel, FC adapters, Simplex, UPC, 6 F, Single-mode (OS2)
CCH-CP06-21 Closet Connector Housing (CCH) Panel, FC adapters, Simplex, APC, 6 F, Single-mode (OS2)
CCH-CP08-11 Closet Connector Housing (CCH) Panel, FC adapters, Simplex, UPC, 8 F, Single-mode (OS2)
CCH-CP08-21 Closet Connector Housing (CCH) Panel, FC adapters, Simplex, APC, 8 F, Single-mode (OS2)
CCH-CP12-11 Closet Connector Housing (CCH) Panel, FC adapters, Simplex, UPC, 12 F, Single-mode (OS2)
CCH-CP12-21 Closet Connector Housing (CCH) Panel, FC adapters, Simplex, APC, 12 F, Single-mode (OS2)