text.skipToContent text.skipToNavigation

Closet Connector Housing (CCH) Panel, Keyed-Keyed LC Adapters

Corning closet connector housing panels (CCH-CP) are offered in a variety of fiber counts for use with LANscape® solutions hardware products for a “one-size-fits-all” approach. Used with factory-installed or field-installable connectors, these panels provide interconnect or cross-connect capability in a housing at main cross-connects, intermediate cross-connects, telecommunication rooms or work areas. Available with a variety of industry-standard adapter types, the CCH-CP provides an efficient way to securely mate two connectors and offers multimode and single-mode applications.

Productos

Número del producto Nombre del producto
CCH-CP24-KK Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 24 F, SM/MM, black
CCH-CP12-K5 Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 12 F, SM/MM, red
CCH-CP24-K9 Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 24 F, SM/MM, yellow
CCH-CP12-KN Closet Connector Housing (CCH) Panel, keyed-keyed LC adapters, (keyed-keyed) duplex 12 F, SM/MM, brown
CCH-CP12-K1 Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 12 F, SM/MM, blue
CCH-CP12-K9 Closet Connector Housing (CCH) Panel, security keyed LC adapters, (keyed to keyed) duplex, 12 F, SM/MM, yellow
CCH-CP12-KD Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 12 F, SM/MM, green
CCH-CP12-KH Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 12 F, SM/MM, orange
CCH-CP12-KK Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 12 F, SM/MM, black
CCH-CP12-KL Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 12 F, SM/MM, slate
CCH-CP12-KM Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 12 F, SM/MM, violet
CCH-CP12-KP Closet Connector Housing (CCH) Panel, keyed-keyed LC adapters, (keyed-keyed) duplex 12 F, SM/MM, white
CCH-CP12-KQ Closet Connector Housing (CCH) Panel, keyed-keyed LC adapters, (keyed-keyed) duplex 12 F, SM/MM, rose
CCH-CP12-KR Closet Connector Housing (CCH) Panel, keyed-keyed LC adapters, (keyed-keyed) duplex 12 F, SM/MM, aqua
CCH-CP24-K1 Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 24 F, SM/MM, blue
CCH-CP24-K5 Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 24 F, SM/MM, red
CCH-CP24-KD Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 24 F, SM/MM, green
CCH-CP24-KH Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 24 F, SM/MM, orange
CCH-CP24-KL Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 24 F, SM/MM, slate
CCH-CP24-KM Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 24 F, SM/MM, violet
CCH-CP24-KN Closet Connector Housing (CCH) Panel, keyed-keyed LC adapters, (keyed-keyed) duplex 24 F, SM/MM, brown
CCH-CP24-KP Closet Connector Housing (CCH) Panel, keyed-keyed LC adapters, (keyed-keyed) duplex 24 F, SM/MM, white
CCH-CP24-KQ Closet Connector Housing (CCH) Panel, keyed-keyed LC adapters, (keyed-keyed) duplex 24 F, SM/MM, rose
CCH-CP24-KR Closet Connector Housing (CCH) Panel, keyed-keyed LC adapters, (keyed-keyed) duplex 24 F, SM/MM, aqua