Closet Connector Housing (CCH) Panel, MTP Adapters
 
            
                                    Adapter Type
                                    
                                    
                                        
                                            MTP
                                        
                                    
                                
                            
                                
                                    Adapter Housing Color
                                    
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                
                            
                                
                                    Fiber Count
                                    
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                
                            
                                
                                    Number of Adapters per Panel
                                    
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                
                            
                                
                                    Fiber Category
                                    
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                
                            
                                
                                    Polish
                                    
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                
                            
                                
                                    Adapter Housing Material
                                    
                                    
                                        
                                            Composite
                                        
                                    
                                
                            
                        Products
| Product Number | Product Name | |
|---|---|---|
| CCH-CP36-69 | Closet Connector Housing (CCH) Panel, MTP® adapters, 36 F, 62.5 µm multimode (OM1) | |
| CCH-CP36-89 | Closet Connector Housing (CCH) Panel, MTP® adapters, 36 F, Single-mode (OS2) | |
| CCH-CP36-90 | Closet Connector Housing (CCH) Panel, MTP® adapters, 36 F, Single-mode (OS2) | |
| CCH-CP36-E3 | Closet Connector Housing (CCH) Panel, MTP® adapters, 36 F, 50 µm multimode (OM3/4) | |
| CCH-CP36-G3 | Closet Connector Housing (CCH) Panel, MTP® adapters, 36 F, 50 µm multimode (OM2) | |
| CCH-CP72-69 | Closet Connector Housing (CCH) Panel, MTP® adapters, 72 F, 62.5 µm multimode (OM1) | |
| CCH-CP72-89 | Closet Connector Housing (CCH) Panel, MTP® adapters, 72 F, Single-mode (OS2) | |
| CCH-CP72-90 | Closet Connector Housing (CCH) Panel, MTP® adapters, 72 F, Single-mode (OS2) | |
| CCH-CP72-E3 | Closet Connector Housing (CCH) Panel, MTP® adapters, 72 F, 50 µm multimode (OM3/4) | |
| CCH-CP72-G3 | Closet Connector Housing (CCH) Panel, MTP® adapters, 72 F, 50 µm multimode (OM2) | |
| CCH-CP96-69 | Closet Connector Housing (CCH) Panel, MTP® adapters, 96 F, 62.5 µm multimode (OM1) | |
| CCH-CP96-89 | Closet Connector Housing (CCH) Panel, MTP® adapters, 96 F, 62.5 µm multimode (OM1) | |
| CCH-CP96-90 | Closet Connector Housing (CCH) Panel, MTP® adapters, 96 F, 62.5 µm multimode (OM1) | |
| CCH-CP96-E3 | Closet Connector Housing (CCH) Panel, MTP® adapters, 96 F, 50 µm multimode (OM3/4) | |
| CCH-CP96-G3 | Closet Connector Housing (CCH) Panel, MTP® adapters, 96 F, 50 µm multimode (OM2) | |
| CCH-CPE4-69 | Closet Connector Housing (CCH) Panel, MTP® adapters, 144 F, 62.5 µm multimode (OM1) | |
| CCH-CPE4-89 | Closet Connector Housing (CCH) Panel, MTP® adapters, 144 F, Single-mode (OS2) | |
| CCH-CPE4-90 | Closet Connector Housing (CCH) Panel, MTP® adapters, 144 F, Single-mode (OS2) | |
| CCH-CPE4-E3 | Closet Connector Housing (CCH) Panel, MTP® adapters, 144 F, 50 µm multimode (OM3/4) | |
| CCH-CPE4-G3 | Closet Connector Housing (CCH) Panel, MTP® adapters, 144 F, 50 µm multimode (OM2) |