text.skipToContent text.skipToNavigation

The Corning Consolidator Frame provides a platform to support a high fiber count cross connect platform to support a high fiber count cross connect function within a Data Center environment. This will allow end users to interconnect high fiber count cables in a single frame location.

The Corning Consolidator Frame is based on a robust Steel Triple-U rail system that provides exceptional strength and comes with lockable front and rear doors, as well as removable side walls. The Consolidator frame utilizes 10 shelf units, oriented vertically. Each shelf can accommodate a total of 12 MTP/MPO panels, each panel able to provide cross connections for 288f. The maximum capacity for each shelf is in turn 3456F.

Incoming and Outgoing Cable strain relief and space for slack management is provided alongside each shelf, and cables enter and exit the top of the frame.


Products

Product Number Product Name
PF-CNS-18-0000-FL Consolidator Frame, 12 MTP/MPO panels of 288F, F/R doors, Removable side walls, Cable entry on Top, 8ft.
PF-CNS-L8-0000-FL Consolidator Frame, 12 MTP/MPO panels of 288F, F/R doors W/Lock, Removable side walls, Cable entry on Top, 8ft
PF-CNSKIT-A Consolidator Frame, 2 Shelve Kit, Cable Retention, RSU Protectors
PF-CNSKIT-B Consolidator Frame, 2 Shelve Kit, Cable Retention
PF-CNSKIT-C Consolidator Frame, 2 SHELVE KIT, RSU Protectors
PF-CNSPNL-12-24VM Consolidator Frame, Connector Panel of 12 MTP/MPO with 24F able to provide cross connections for 288F