text.skipToContent text.skipToNavigation

WLL-PL-AB

Wall-Plate Outlet (WLL)  Single gang, white, two-ports

Normalmente se envía en 14 Tag(e) El tiempo de entrega real se confirmará una vez recibido el pedido.
Especificaciones generales
Número del producto WLL-PL-AB
Product Type Outlets
Application Enterprise Networks 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Wall Plate Color Pearl white
Wall plate ports orientation Angled
Number of Ports 1
Ordering Information
Package Contents Wall Plate
Units per Delivery 1/1
Mounts to single-gang or double-gang electrical outlets
Ease of installation
May be purchased as individual components or fully configured and populated in customer-specified orientation
Design versatility