EDGE-BLNK-PRH
EDGE™ Port Replication Housing Accessory Blank Panel, holds up to 8 EDGE modules
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Color | Black |
Design - Adapter
Housing Color | Black |
Dimensions
Height | 376 mm |
Width | 439.4 mm |
Weight | 0.2 kg |
Ordering Information
Package Contents | Blank Panel for Port Replication Housing |
Packaging Method | Cardboard box |
Shipping Weight | 1.2 kg |
Units per Delivery | 1/1 |
Shipping Height | 794 mm |
Shipping Width | 130.2 mm |
Shipping Depth | 4826 mm |