Cabinet Accessories

Accessory Type
Produkte
Produktnummer | Produktname | |
---|---|---|
CAB-TT-TOOL | Cabinet Accessories Zipper tool (cutting of transition tubes and feeding in the fiber) | |
EDGE-BKT-LR-2RU | Overhead Mounting Bracket for up to 2U of housing mounting space | |
EDGE-BKT-LR-4RU | Overhead Mounting Bracket for up to 4U of housing mounting space | |
EDGE-BKT-WT-2RU | Overhead Mounting Bracket for up to 2U of housing mounting space | |
EDGE-BKT-WT-4RU | Overhead Mounting Bracket for up to 4U of housing mounting space | |
KVZ-CLMP-12-18-S | KVZ Street Cabinet Accessories, strain-relief to fix one cable 12-18 or one miniduct 12 mm | |
KVZ-PR-TUB-50-8-T | KVZ Street Cabinet Accessories, protection tube to guide buffer tubes from cable entry to splice area, 15 mm for up to 12 buffer tubes | |
KVZ-STRN-12-10-WW | Cabinet Accessories, Strain-relief to fix up to twelve ducts with 10 mm | |
KVZ-STRN-12-12-WW | Cabinet Accessories, Strain-relief to fix up to twelve ducts with 12 mm | |
KVZ-STRN-12-7-WW | Cabinet Accessories, Strain-relief to fix up to twelve ducts with 7 mm | |
KVZ-STRN-8-6-MINI-WW | Cabinet Accessories |