TKT-UNICAM-PFC
UniCam® High-Performance Installation Toolkit LC, SC and ST® compatible
通用规范
产品编码 | TKT-UNICAM-PFC |
EAN Code | 4042673619444 |
Product Category | Core Product / FastShip |
Product Type | Connector Tools and Toolkits |
Compatibility | LC, SC and ST® compatible |
Technology | No-Epoxy/No-Polish |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Height | 48.26 cm |
Width | 35.56 cm |
Depth | 19.69 cm |
Weight | 3.9 kg |
Ordering Information
Package Contents | UniCam® High-Performance Installation Tool, Flat Fiber Cleaver, VFL Adapters in 1.25 mm and 2.50 mm, Gauge Card, Fiber Preparation Tools, Fiber Cleaning Tools |
Units per Delivery | 1/1 |
Fibras com terminações monomodo e multimodo
Diversas opções de instalação
Caixa de transporte conveniente
Minimiza o tempo de instalação e desmontagem
Sinal de feedback visual (TKT-UNICAM-PFC)
Confirmação de terminação
UniCam® Connector Flat Cleaver (FBC-007)
Superior cleave performance