text.skipToContent text.skipToNavigation

Polishing Film

Corning provides a broad range of polishing film sizes and types to meet the performance and polish requirements for all fiber optic connector end faces. Designed for cable assembly houses, field-installable connectors and tool kits, these polishing films have tiny abrasive particles deposited onto polyester material to provide the high-precision grinding and finishing operations necessary to create high-quality optical interfaces.


Products

Product Number Product Name
1506062-01 Polishing Film, Flat, 5 in, Silicon Carbide, bulk pack, 3 µm, natural
1506095-01 Polishing Film, Flat, 5 in, Diamond, bulk pack, 3 µm, rose
1506099-01 Polishing Film, Flat, 5 in, Diamond, bulk pack, 30 µm, green
1506104-01 Polishing Film, Flat, 5 in, Silicon Carbide, bulk pack, 16 µm, violet
1506154-01 Polishing Film, Flat, 4 in, White Fused Alumina, bulk pack, 5 µm, natural
1506157-01 Polishing Film, Flat, 4 in, White Fused Alumina, bulk pack, 12 µm, scarlet
1506194-01 Polishing Film, Flat, 6x6 in, Silicon Carbide, bulk pack, 9 µm, blue
1506199-01 Polishing Film, Flat, 6x6 in, Silicon Carbide, bulk pack, 40 µm, natural
1506221-01 Polishing Film, Coated Flock, 6x6 in, White Fused Alumina, bulk pack, 2 µm, natural
1506224-01 Polishing Film, Coated Flock, 6x6 in, Silicon Carbide, bulk pack, 1 µm, natural
1506226-01 Polishing Film, Coated Flock, 6x6 in, Silicon Carbide, bulk pack, 9 µm, natural
1506053-01 Polishing Film, Coated Flock, 5 in, Silicon Carbide, bulk pack, 9 µm, natural
1506159-01 Polishing Film, Flat, 4 in, White Fused Alumina, bulk pack, 20 µm, natural
1506203-01 Polishing Film, Flat, 6x6 in, White Fused Alumina, bulk pack, 3 µm, yellow
1506089-01 Polishing Film, Flat, 5 in, Diamond, bulk pack, 0.2 µm, natural
1506200-01 Polishing Film, Flat, 6x6 in, White Fused Alumina, bulk pack, 0.5 µm, natural
1506156-01 Polishing Film, Flat, 4 in, White Fused Alumina, bulk pack, 30 µm, purple
1506168-01 Polishing Film, Uncoated Flock, 4 in, bulk pack, brown
1506125-01 Polishing Film, Uncoated Flock, 5 in, bulk pack, brown
1506218-01 Polishing Film, Uncoated Flock, 6x6 in, bulk pack, brown
1506198-01 Polishing Film, Flat, 6x6 in, Silicon Carbide, bulk pack, 20 µm, wine red
1506207-01 Polishing Film, Flat, 6x6 in, White Fused Alumina, bulk pack, 2 µm, scarlet
1506188-01 Polishing Film, Flat, 6x6 in, Diamond, bulk pack, 30 µm, green
1506100-01 Polishing Film, Flat, 5 in, Silicon Carbide, bulk pack, 0.5 µm, natural
1506197-01 Polishing Film, Flat, 6x6 in, Silicon Carbide, bulk pack, 16 µm, lavender
1506105-01 Polishing Film, Flat, 5 in, Silicon Carbide, bulk pack, 20 µm, wine red
1506186-01 Polishing Film, Flat, 6x6 in, Diamond, bulk pack, 9 µm, blue
1506175-01 Polishing Film, Coated Flock, 4 in, Silicon Carbide, bulk pack, 3 µm, natural
1506184-01 Polishing Film, Flat, 6x6 in, Diamond, bulk pack, 3 µm, pink
1506173-01 Polishing Film, Coated Flock, 4 in, White Fused Alumina, bulk pack, 16 µm, natural
1506217-01 Polishing Film, Flat, 6x6 in, Calcined White Alumina, bulk pack, 1 µm, blue
1506174-01 Polishing Film, Coated Flock, 4 in, Silicon Carbide, bulk pack, 0.1 µm, natural
1506056-01 Polishing Film, Coated Flock, 5 in, White Fused Alumina, bulk pack, 5 µm, natural
1506127-01 Polishing Film, Coated Flock, 5 in, Silicon Carbide, bulk pack, 3 µm, natural
1506120-01 Polishing Film, Flat, 5 in, Cerium Oxide, bulk pack, 1 µm, natural
1506054-01 Polishing Film, Coated Flock, 5 in, Cerium Oxide, bulk pack, 0.5 µm, natural
1506052-01 Polishing Film, Coated Flock, 5 in, White Fused Alumina, bulk pack, 2 µm, natural
1506102-01 Polishing Film, Flat, 5 in, Silicon Carbide, bulk pack, 9 µm, blue
1506225-01 Polishing Film, Coated Flock, 6x6 in, Silicon Carbide, bulk pack, 3 µm, natural
1506189-01 Polishing Film, Flat, 6x6 in, Silicon Carbide, bulk pack, 0.5 µm, natural
1506094-01 Polishing Film, Flat, 5 in, Diamond, bulk pack, 2 µm, natural
1506116-01
1506163-01
1506152-01
1506107-01
1506227-01 Polishing Film, Flat, 6x6 in, Ferrous Oxide, bulk pack, 3 µm, natural
1506213-01 Polishing Film, Flat, 6x6 in, Calcined Cerium Oxide, bulk pack, 1 µm, natural
1506153-01 Polishing Film, Flat, 4 in, White Fused Alumina, bulk pack, 3 µm, yellow
1506096-01 Polishing Film, Flat, 5 in, Diamond, bulk pack, 5 µm, brown
1506112-01 Polishing Film, Flat, 5 in, White Fused Alumina, bulk pack, 9 µm, blue
1506018-01 Polishing Film, Flat, 5 in, Silicon Carbide, bulk pack, 30 µm, natural
1506061-01 Polishing Film, Flat, 5 in, Silicon Carbide, bulk pack, 1 µm, natural
1506177-01 Polishing Film, Flat, 4 in, Ferrous Oxide, bulk pack, 0.3 µm, natural
1506206-01 Polishing Film, Flat, 6x6 in, White Fused Alumina, bulk pack, 30 µm, violet
1506172-01 Polishing Film, Coated Flock, 4 in, White Fused Alumina, bulk pack, 5 µm, natural
1506222-01 Polishing Film, Coated Flock, 6x6 in, White Fused Alumina, bulk pack, 5 µm, natural
1506162-01 Polishing Film, Flat, 4 in, Cerium Oxide, bulk pack, 0.5 µm, natural
1506160-01 Polishing Film, Flat, 4 in, White Fused Alumina, bulk pack, 40 µm, natural
1506167-01 Polishing Film, Flat, 4 in, Calcined White Alumina, bulk pack, 1 µm, blue
1506110-01 Polishing Film, Flat, 5 in, White Fused Alumina, bulk pack, 3 µm, yellow
1506124-01 Polishing Film, Flat, 5 in, Calcined White Alumina, bulk pack, 1 µm, blue
1506126-01
1506155-01
1506117-01
1506181-01
1506108-01
1506119-01
1506220-01
1506101-01
1506180-01
1506212-01 Polishing Film, Flat, 6x6 in, Calcined Cerium Oxide, bulk pack, 0.5 µm, natural
1506114-01 Polishing Film, Flat, 5 in, White Fused Alumina, bulk pack, 2 µm, scarlet
1506219-01 Polishing Film, Coated Flock, 6x6 in, Cerium Oxide, bulk pack, 0.5 µm, natural
1506223-01 Polishing Film, Coated Flock, 6x6 in, White Fused Alumina, bulk pack, 16 µm, natural
1506091-01 Polishing Film, Flat, 5 in, Diamond, bulk pack, 0.5 µm, natural
1506185-01 Polishing Film, Flat, 6x6 in, Diamond, bulk pack, 5 µm, brown
1506201-01 Polishing Film, Flat, 6x6 in, White Fused Alumina, bulk pack, 1 µm, light rose
1506060-01 Polishing Film, Coated Flock, 5 in, Crystalized White Alumina, bulk pack, 1 µm, natural
1506208-01 Polishing Film, Flat, 6x6 in, White Fused Alumina, bulk pack, 16 µm, orange
1506097-01 Polishing Film, Flat, 5 in, Diamond, bulk pack, 9 µm, blue
1506115-01 Polishing Film, Flat, 5 in, White Fused Alumina, bulk pack, 16 µm, orange
1506080-01 Polishing Film, Flat, 5 in, Ferrous Oxide, bulk pack, 3 µm, natural
1506111-01 Polishing Film, Flat, 5 in, White Fused Alumina, bulk pack, 5 µm, natural
1506204-01 Polishing Film, Flat, 6x6 in, White Fused Alumina, bulk pack, 5 µm, natural
1506098-01 Polishing Film, Flat, 5 in, Diamond, bulk pack, 5 µm, orange
1506109-01 Polishing Film, Flat, 5 in, White Fused Alumina, bulk pack, 2 µm, green
1506170-01 Polishing Film, Coated Flock, 4 in, Crystalized White Alumina, bulk pack, 1 µm, natural
1506055-01 Polishing Film, Flat, 5 in, Silicon Carbide, bulk pack, 5 µm, yellow
1506205-01 Polishing Film, Flat, 6x6 in, White Fused Alumina, bulk pack, 9 µm, blue
1506113-01 Polishing Film, Flat, 5 in, White Fused Alumina, bulk pack, 30 µm, purple
1506068-01 Polishing Film, Coated Flock, 5 in, Silicon Carbide, bulk pack, 0.1 µm, natural
1506195-01 Polishing Film, Flat, 6x6 in, Silicon Carbide, bulk pack, 30 µm, natural
1506069-01 Polishing Film, Flat, 5 in, Silicon Oxide, bulk pack, 0.02 µm, natural
1506171-01 Polishing Film, Coated Flock, 4 in, White Fused Alumina, bulk pack, 2 µm, natural
1506202-01 Polishing Film, Flat, 6x6 in, White Fused Alumina, bulk pack, 2 µm, green
1506169-01 Polishing Film, Coated Flock, 4 in, Cerium Oxide, bulk pack, 0.5 µm, natural
1506191-01 Polishing Film, Flat, 6x6 in, Silicon Carbide, bulk pack, 2 µm, natural
1506190-01 Polishing Film, Flat, 6x6 in, Silicon Carbide, bulk pack, 1 µm, natural
1506209-01 Polishing Film, Flat, 6x6 in, White Fused Alumina, bulk pack, 20 µm, natural
1506092-01 Polishing Film, Flat, 5 in, Diamond, bulk pack, 1 µm, lavender
1506158-01 Polishing Film, Flat, 4 in, White Fused Alumina, bulk pack, 16 µm, orange
1506193-01 Polishing Film, Flat, 6x6 in, Silicon Carbide, bulk pack, 5 µm, yellow
1506106-01 Polishing Film, Flat, 5 in, Silicon Carbide, bulk pack, 40 µm, natural
1506210-01 Polishing Film, Flat, 6x6 in, White Fused Alumina, bulk pack, 40 µm, natural
1506183-01 Polishing Film, Flat, 6x6 in, Diamond, bulk pack, 2 µm, natural
1506178-01 Polishing Film, Flat, 6x6 in, Diamond, bulk pack, 2 µm, natural
1506176-01 Polishing Film, Coated Flock, 4 in, Silicon Carbide, bulk pack, 9 µm, natural