CCH-CF
CCH Cassette Termination and Slack Storage, empty, no splice tray, for one CCH adapter panel
Especificaciones generales
| Número del producto | CCH-CF |
| Product Type | Cassettes |
| Mounting Type | Rack-mount, Wall-Mountable |
| Application | Data Center, Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Meets ANSI/TIA/EIA-568A and 606 |
Environmental Conditions
| Temperature Range, Operation | -40 °C a 70 °C (-40 °F a 158 °F ) |
Design
| Housing Type | CCH |
Ordering Information
| Shipping Weight | 0.5 kg |
| Units per Delivery | 1/1 |
Manage cable slack for a CCH panel in a modular footprint
Fast, easy and reliable initial routing, and quick, simple reaccess for moves, adds and changes (MACs)