80611486525
2178 Splice Closure S/LS/LL/SL 2178-LS
                You might also be interested in
            
        
                General Specifications
        | Product Number | 80611486525 | 
| Application | Carrier Networks | 
| Environment | Outdoor | 
| Cable Type | Branch, Express | 
| Product Type | Splice Closure | 
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
| Compliance | Not Available | 
                Design
        | Closure Type | Bolted Half | 
| Sealing Type | Watertight | 
                Dimensions
        | Height | 215.9 mm (8.5 in) | 
| Width | 203.2 mm (8 in) | 
| Depth | 556.3 mm (21.9 in) | 
                Ordering Information
        | Units per Delivery | 1/1 |