

80611304819
2178 Splice Closure XL/XLB/XSB 2178-XSB/FR/0G-0T
General Specifications
Product Number | 80611304819 |
Application | Access Networks |
Environment | Indoor |
Cable Type | Branch, Express |
Product Type | Splice Closure |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Compliance | Not Available |
Design
Closure Type | Bolted Half |
Number of Splice Trays Preloaded | 2 |
Sealing Type | Watertight |
Optical Specifications
Channels | 21, 22, 24, 26 |
Channel Spacing | 100 GHz |
Channel Insertion Loss | 2 dB |
Dimensions
Height | 119 mm |
Width | 256.5 mm |
Depth | 556.3 mm |
Ordering Information
Units per Delivery | 1/1 |