text.skipToContent text.skipToNavigation

S46998-A2-A130

UCNCP Closures  5-18, with mechanical sealing

Typische Lieferzeit: 28 Tag(e) Die tatsächliche Lieferzeit wird nach Erhalt der Bestellung bestätigt.
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Buffer Storage Installed
Closure Shape Dome
Grounding system Inch
Main Cable Diameter 12 mm to 20 mm
Max number of trays 4 MFT Flip
Maximum splice fiber capacity 96 splices
Maximum tray count 4
Number of Distribution/Drop Cables ports 2 (1 in and 1 out) 3 cut
Number of ports - cut 3
Sealing Type Mechanical
Size by Fiber Splice Capacity 96
Splice Tray Type MFT Flip
Supported cables Minicable
System MFT Flip
Trays pre-installed On demand
Working environment Manhole / Underground
Dimensions
Height 505 mm
Width 195 mm
Weight 2.93 kg
Ordering Information
Package Contents Strain relief; grounding; sealing material[strain-relief-grounding-sealing-material]
Units per Delivery 1/1
Shipping Width 480 mm
Shipping Depth 225 mm