C46197-A7-A66
Closure Accessories UCNP, standard splice tray (10x) kit
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design - Connector
| Color | White |
Design
| Maximum number of fibers | 12 |
| System | STD |
Dimensions
| Height | 350 mm |
| Depth | 40 mm |
Ordering Information
| Units per Delivery | 10/1 |