

012ZM4-T4E49A20
MiniXtend® HD Cable with Binderless* FastAccess® Technology 12 F (1x12), G.657.A1 190
General Specifications
Product Number | 012ZM4-T4E49A20 |
Cable Type | Stranded Loose Tube |
Environment | Outdoor |
Product Type | Dielectric |
Fiber Category | G.657.A1 |
Application | Miniduct |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
Temperature Range, Operation | -20 °C to 70 °C (-4 °F to 158 °F ) |
Temperature Range, Storage | -30 °C to 70 °C (-22 °F to 158 °F ) |
Cable Design
Cable Marking | M#H#S#CORNING#YEAR MINIXTEND®HD FAB CABLE 1x12 G.657.A1 190 LT1.1#ID Number |
Central Element | Dielectric |
Fiber Count | 12 |
Outer Jacket Color | Black |
Outer Jacket Nominal Thickness | 0.5 mm |
Buffer Tube Diameter | 1.13 mm |
Number of Active Tubes | 1 |
Number of Tube Positions | 6 |
Fibers per Tube | 12 |
Color Code Standards | Telcordia |
Mechanical Specifications
Crush Resistance (reversible), Outdoor Cable | 500 N/10 cm |
Max. Tensile Strength, Short-Term | 350 N |
Nominal Outer Diameter | 4.5 mm |
Min. Bend Diameter Installation | 180 mm |
Min. Bend Diameter Operation | 136 mm |
Min. Duct Size Diameter | 6 mm |
Dimensions
Cable Weight | 14.7 kg/km |
Max. cable length per reel/drum | 6096 m |
Binderless FastAccess™ Technology
Innovative cable design that reduces cable access time up to 70 percent and lowers the risk of inadvertent fibre damage
Reduced outer cable diameter
High fiber density in microduct systems
Compact and light
CapEx-optimized installations and upgrades
Fully dielectric
No grounding required
Color-coded tubes and fibers
Easy identification of tubes and