Produtos
| Número do produto | Nome do produto | |
|---|---|---|
| 02-036475-001 | High-Performance Tool Bag | |
| 200FM | Fiber Optic Microscope, 200x | |
| 3201007-01 | Crimp Tool | |
| 95-000-04 | CamSplice™ Mechanical Splice with logo (6 pack) | |
| ADP-SC00-CAP-BLK | Dust Cap, for SC Adapter Simplex, bulk pack, Black | |
| FBC-007 | UniCam® High-Performance Precision Flat Cleaver with Diamond Blade and Fiber Handlers | |
| HAN-STANDARD | Double-sided fiber handler for tight-buffered fiber and jacketed cable (UniCam® high-performance flat cleaver FBC-007) | |
| HAN-TRACK | Track for UniCam® and OptiSnap™ Flat Cleavers | |
| HAN-UNI | FBC-007 Fiber Handler for UniCam® Connectors only | |
| TL-3HM | Three Hole Stripping Tool for 900 µm and jacketed cable | |
| VFL-350 | Visual Fault Locator, 635 nm penlight style |