Number of Ports
Connector Type
Produtos
| Número do produto | Nome do produto | |
|---|---|---|
| CTXCMA00-6C-SP1116 | ||
| CTXCMA00-A9-SP1132 | ||
| CTXCMA00-A9-SPT102 | Centrix™ Splitter Cassette, Twelve - 1x2 split, LC UPC, (OS2) | |
| CTXCMA00-B3-SP1102 | Centrix™ Splitter Cassette, One - 1x2 split, LC APC | |
| CTXCMA00-B3-SP1116 | ||
| CTXCMA00-B3-SP1132 | ||
| CTXCMA00-B3-SP2116 | Centrix™ Splitter Cassette, Two - 1x16 with Splitter, LC APC | |
| CTXCMA00-B3-SP4108 | Centrix™ Splitter Cassette, Four - 1x8 with Splitter, LC APC | |
| CTXCMA00-B3-SP6104 | Centrix™ Splitter Cassette, Six - 1x4 with Splitter, LC APC | |
| CTXCMA00-B3-SPT102 | ||
| CTXCMR00-6C-SP1116 | ||
| CTXCMR00-6C-SP4104 | ||
| CTXCMR00-6C-SP8102 | ||
| CTXCMR00-A9-SP1132 | ||
| CTXCMR00-B3-SP1102 | ||
| CTXCMR00-B3-SP1104 | ||
| CTXCMR00-B3-SP1108 | ||
| CTXCMR00-B3-SP2108 | ||
| CTXCMR00-B3-SP2116 | ||
| CTXCMR00-B3-SP7104 | ||
| CTXCMR00-B3-SP8102 | ||
| CTXCMR00-B3-SPT102 |