text.skipToContent text.skipToNavigation

EDGE™ Preloaded Housings

Revolutionize your network infrastructure with our cutting-edge Preloaded Housing solution! Say goodbye to tedious manual module loading and embrace efficiency with our preloaded Edge and Edge8® housings. Experience seamless integration and rapid deployment, streamlining your operations while ensuring optimal performance. Plus, with an impressive 55% packaging weight reduction, you'll not only enjoy enhanced efficiency but also contribute to a greener, more sustainable future. Elevate your network capabilities with Corning's innovative solution, making the future of connectivity a reality today.

Number of Modules 8
Panels per Housing 8

Produtos

Número do produto Nome do produto
EG01-UM0489G-04 EDGE™ Preloaded Housings, EDGE-01U with 4 Single-mode Modules
EG01-UM0489G-08 EDGE™ Preloaded Housings, EDGE-01U with 8 Single-mode Modules
EG01-UM0593Q-04 EDGE™ Preloaded Housings, EDGE-01U with 4 Multimode Modules
EG01-UM0593Q-08 EDGE™ Preloaded Housings, EDGE-01U with 8 Multimode Modules