434301J3Z51050-CALA
LSZH 5mm Round Dielectric Drop Cable Assembly, 1F Single Tube Single-mode G.657.A2, 50 m
Especificaciones generales
| Número del producto | 434301J3Z51050-CALA |
| Flame Rating | LSZH |
| Fiber Category | Bend-improved SM (OS2) |
| Cable Assembly Type | Drop Assemblies |
| Environment | Indoor/Outdoor |
| Packaging | Individual Pack |
| Termination | Both ends |
| Installation Methods | Direct Buried, Aerial, Duct |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Storage | -20 °C a 65 °C (-4 °F a 149 °F ) |
Design
| Fiber Count | 1 |
Mechanical Specifications
| Cold Mate/Demate | -20 °C (-4 °F) |
Specifications - Connector A
| Reflectance, Typical | -65 dB |
| Insertion Loss, Typical | ≤ 0.15 dB |
| Connector Type | SC APC OptiTap® Connector |
Specifications - Connector B
| Reflectance, Typical | -65 dB |
| Insertion Loss, Typical | ≤ 0.15 dB |
| Connector Type | SC APC OptiTap® Connector |
Dimensions
| Length | 50 m |
Ordering Information
| Packaging Method | Box |
| Units per Delivery | 1/1 |
Smaller profile and reduced bend-radius
Designed for rapid connection to external flush-mounted bulkhead adapters on terminals or closures
Robust design keeps connector intact during installation
Integral pulling eye/connector cap designed for 50 lb maximum pulling tension