2178 Splice Closure Accessories
Designed to fit in the 2178 closure family with ribbon cables in mind, the 2543-D splice trays offer a deeper tray which allows ease of routing for ribbon cables with increased splice capacity per tray/per closures. The 2543-D trays come in counts of 48, 96, 288 and 576 with single and mass fusion options available.
When should the trays be used?
- When using Corning’s 2178 S, SL, LS, L, XSB and XL splice closures.
- When using Ribbon cable needing better routing in the splice tray.
Where should the trays be used?
- 5G Deployments
- FTTH Architectures
- FTTx Architectures
- Data Center Deployment
Environment
Indoor/Outdoor
Das könnte Sie auch interessieren
Produkte
| Produktnummer | Produktname | |
|---|---|---|
| 80610281380 | Closure Accessory 2170 Fiber Optic Splice Sleeve | |
| 80610860779 | 2178 Splice Closure Accessories-2198 Wall Mount Bracket Kit 2178 Closures | |
| 80611012859 | 2178 Splice Closure Accessories, Cable Addition Kit, Fire Retardant | |
| 80611314594 | 2178 Splice Closure Accessories, 4-Port Grommet Kit | |
| 80611327117 | 2178 Splice Closure Accessories, Cable Grommet for Corning RPX Cable | |
| 80611486798 | 2178 Splice Closure Accessories, Cable Addition Kit 2181-LS | |
| 80611486855 | 2178 Splice Closure Accessories, Cable Addition Kit 2181-864-CAK |