text.skipToContent text.skipToNavigation

024T8F-31131-29

FREEDM® One Tight-Buffered Cable, Riser  24 F, 50 µm multimode (OM2)

Envia normalmente em 42 Tag(e) O prazo real de entrega será confirmado no recebimento do pedido.

Especificações gerais
Número do produto 024T8F-31131-29
Cable Type Tight-Buffered
Environment Indoor/Outdoor
Product Type Dielectric
Fiber Category 50 µm MM (OM2)
Flame Rating Riser (OFNR)
Application Aerial,  Duct,  Horizontal,  Riser 
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings National Electrical Code® (NEC®) OFNR, UL-1666, CSA OFN FT-4 
Design and Test Criteria ICEA S-104-696 
Environmental Conditions
Temperature Range, Installation -10 °C  para  60 °C    (14 °F  para  140 °F    )
Temperature Range, Operation -40 °C  para  70 °C    (-40 °F  para  158 °F    )
Temperature Range, Storage -40 °C  para  70 °C    (-40 °F  para  158 °F    )
Cable Design
Central Element Dielectric
Fiber Count 24
Outer Jacket Color Black
Outer Jacket Material Flame-Retardant, UV-Resistant
Tensile Strength Elements and/or Armoring - Layer 1 Water-swellable strength members
Tight Buffer Color Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua, Blue*, Orange*, Green*, Brown*, Slate*, White *, Red*, Black*, Yellow*, Violet*, Rose*, Aqua*
Flame Rating Riser (OFNR)
Mechanical Specifications
Max. Tensile Strength, Long-Term 400 N
Max. Tensile Strength, Short-Term 1350 N
Min. Bend Radius Installation 120 mm
Min. Bend Radius Operation 80 mm
Nominal Outer Diameter 8 mm 
Dimensions
Cable Weight 59.1 kg/km
Waterblocking technology
OSP (outdoor) applications
Small diameter and bend radius
Easy installation in space-constrained areas
Color-coded fibers
Quick and easy identification
All-dielectric construction
Requires no grounding or bonding
UV-resistant, flame-retardant jacket
Rugged, durable and easy to strip