Centrix™ Front Access Cabinet
The Centrix™ single cabinet provides 1x cable entry on front side top and bottom, connectivity hardware and patch cord management spaces for up to 108 Centrix cassettes with a maximum capacity of 3888 LC or 2592 SC single fiber ports. All functions are accessable from front of the cabinet. The patch cord management enables in-frame Cross-Connect with a single jumper length of 4 m.
Cable Entry
right
Rack Units
40
Cabinets
Single
Products
| Product Number | Product Name | |
|---|---|---|
| CTX-CAB-F2209NNBAN | Centrix™ Front Access Cabinet, Splice Concentrator Cabinet, H2200xW900xD300, cable entries left and right, top and bottom, no walls, no doors, assembled | |
| CTX-CAB-F2209PGBAN | Centrix™ Front Access Cabinet, Splice Concentrator Cabinet, H2200xW900xD300, cable entries left and right, top and bottom, walls, doors, acrylic glass window, assembled |