

UP3-CART
Presslok™ Splice Connectors UP3, Cartridge
Allgemeine Spezifikation
Produktnummer | UP3-CART |
Product Type | Copper Splice Connector |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Composition | Dry |
No. of connections | Two or Three (2 or 3) |
Connector Type | Butt |
Conductor | 26 - 19 AWG |
Conductor Range | 0.4 mm bis 0.9 mm |
Ordering Information
Packaging Method | Cartridge |
Units per Delivery | 1000/1 |
Fast installation
Ease of Use
Wide Range of Common Wire Guages
Factory-installed sealant
Dry versions available for Central Offices and Vaults