


006EB4-14101A20
SST-Drop™ Single-Tube, Gel-Filled Cable 6 F, Single-mode (OS2)
Especificaciones generales
Número del producto | 006EB4-14101A20 |
Código EAN | 4056418186689 |
Cable Type | Single Tube |
Environment | Outdoor |
Product Type | Self-Supporting |
Fiber Category | Single-mode (OS2) |
Application | Drop |
Cable geometry | Other |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | USDA Rural Development Programs |
Compliance | Not Available |
Environmental Conditions
Temperature Range, Installation | -30 °C a 70 °C (-22 °F a 158 °F ) |
Temperature Range, Operation | -40 °C a 70 °C (-40 °F a 158 °F ) |
Temperature Range, Storage | -40 °C a 70 °C (-40 °F a 158 °F ) |
Cable Design
Fiber Count | 6 |
Outer Jacket Color | Black |
Outer Jacket Material | Polyethylene (PE) |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Buffer Tube Diameter | 3 mm |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White |
Color Code Standards | Telcordia |
Mechanical Specifications
Max. Tensile Strength, Long-Term | 400 N |
Max. Tensile Strength, Short-Term | 1350 N |
Min. Bend Radius Operation | 80 mm |
Nominal Outer Diameter | 8.1 mmx 4.5 mm |
Dimensions
Cable Weight | 30 kg/km |
Ordering Information
Convenient Contractor-sized Packaging Length | 609.6 m (2000 ft) gross weight 65 lbs., no specialized equipment needed |
Flexible, craft-friendly buffer tubes
Facilitate easy routing in closures
Dielectric central strength member
No preferential bend and requires no bonding or grounding
Polyethylene jacket
Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors)