BPEO-CT1-08E-00SC-0000-BR
BPEO Aerial Fiber Terminal Closure 1 splice tray, 1 splitter tray, 1 ECAM oval port, 8 ECAM FRP
General Specifications
| Product Number | BPEO-CT1-08E-00SC-0000-BR |
| Environment | Outdoor |
| Cable Type | Branch, Express |
| Mounting Type | Pole-mount |
| Product Type | Splice Terminal Closure |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -25 °C to 75 °C (-13 °F to 167 °F ) |
Design
| Buffer Storage | Installed |
| Capacity (number of splices) | 24 |
| Central member fixing for main cable | Yes |
| Closure Shape | Dome |
| Closure Type | Butt |
| Customer logo on housing | On demand |
| Distribution cable port count | 2 |
| Distribution Port Count | 2 |
| Distribution cable range | 4 mm to 12 mm |
| Drop Cable Type | Pixian |
| Heat shrink splice count per tray | 12 |
| Main cable circular port count | 2 |
| Main cable oval port count | 1 |
| Main cable range | 5 mm to 11 mm |
| Maximum Tray Count (SC) | 4 |
| Maximum Tray Count (SE) | 2 |
| Number of Drop Adapters | 8 |
| Sealing Type | Mechanical |
Dimensions
| Height | 354 mm |
| Width | 281 mm |
| Depth | 1195 mm |
Ordering Information
| Units per Delivery | 1/1 |
16 drop ports + 2 ports for derivation
High service capability, and more subscribers per closure
Design with access restricted to the trays to avoid accidental disconnections during subscriber activation
Reduce failures on network side, while reducing OPEX costs
Works with field termination for drop cables
Capability for customized drop cable lengths for different applications
Allows field connector termination on ground level before entering the closure
Reduce connector and time waste (Better quality and consistency of the connector termination process)
Fully compatible with mechanical system ECAM
Cable entry system fully mechanical, avoiding the use of special tools or heat