BCW-1E08Q7S00
GEN III Series Indoor Cabinets 288 F, wall-mount, 24 F feed, ribbon pigtails, 1x288 F 8 m distribution, ALTOS® ribbon, riser, SC APC, no splitter
Especificações gerais
| Número do produto | BCW-1E08Q7S00 |
| Product Type | Multidwelling Unit (MDU) Hardware |
| Mounting Type | Wall-Mountable |
| Application | Carrier Networks, CATV Environments |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Number of Distribution Cables | 1x288 |
| Cabinet Fiber Capacity | 288 |
| Distribution Cable Type | ALTOS® Ribbon, Loose Tube, Gel-Filled Riser Cable |
| Feeder or Pass Through Cable Type | Ribbon Pigtails |
| Housing Type | Multidwelling Unit (MDU) Hardware |
| Splitter module category | No splitter |
| Number of Fibers in Input Cable | 24 |
Design - Adapter
| Housing Color | Almond |
| Adapter Type | SC APC |
Mechanical Specifications
| Distribution Cable Length | 8 m |
Connector Specs
| Polish | APC |
| Housing Color | Almond |
Specifications - Connector A
| Housing Color | Almond |
Ordering Information
| Units per Delivery | 1/1 |
Rugged, low-profile, wall- or rack-mountable (wall- or rack-mount hardware included with each cabinet)
Integrated splitter parking door for unused splitter output connectors
Swing-out panel allows for rear connector access
Intuitive single-fiber slack storage routing schemes
216-B door lock with padlock provisions