

BCWP231CF1E08Q7S00
GEN III Series Indoor Cabinets 288 F, wall-mount, 24 F feed, 31 m FREEDM® SST-ribbon, 1x288 F 8 m distribution, ALTOS® ribbon, riser, SC APC, no splitter
General Specifications
Product Number | BCWP231CF1E08Q7S00 |
EAN Code | 4056418195179 |
Product Type | Multidwelling Unit (MDU) Hardware |
Fiber Category | Single-mode (OS2) |
Mounting Type | Wall-Mountable |
Application | Carrier Networks, CATV Environments |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Distribution Cables | 1x432 |
Maximum Amount of Splitter Modules | (9) 1x32, or dual 1x16; (18) slim modules |
Splitter Module Quantity | 0 |
Splitter Output Parking Capacity | 128 |
Cabinet Fiber Capacity | 288 |
Distribution Cable Configuration | 1 preconnectorized distribution cable |
Distribution Cable Type | ALTOS® Ribbon, Loose Tube, Gel-Filled Riser Cable |
Feeder or Pass Through Cable Type | FREEDM® SST-Ribbon Cable |
Housing Type | Multidwelling Unit (MDU) Hardware |
Splitter module category | No splitter |
Number of Fibers in Input Cable | 24 |
Design - Adapter
Adapter Type | SC APC |
Mechanical Specifications
Feeder Cable Length | 31 m |
Distribution Cable Length | 8 m |
Wall-Mount Height with Splice Chamber | 77.2 cm |
Connector Specs
Polish | APC |
Housing Color | Almond |
Specifications - Connector A
Housing Color | Almond |
Ordering Information
Package Contents | Stubbed wall/rack-mount cabinet; installation guide; 32 extra connector dust caps; wall-mounting kit; rack-mounting kit |
Units per Delivery | 1/1 |
Rugged, low-profile, wall- or rack-mountable (wall- or rack-mount hardware included with each cabinet)
Integrated splitter parking door for unused splitter output connectors
Swing-out panel allows for rear connector access
Intuitive single-fiber slack storage routing schemes
216-B door lock with padlock provisions