BMWP631CF1K08C7S00
GEN III Series Indoor Cabinets 72 F, wall-mount, 6 F feeder 31 m FREEDM® SST-ribbon cable, 1x72 F 8 m distribution SST-ribbon riser cable, SC APC, no splitter
Especificações gerais
| Número do produto | BMWP631CF1K08C7S00 |
| Product Type | Multidwelling Unit (MDU) Hardware |
| Fiber Category | Single-mode (OS2) |
| Mounting Type | Wall-Mountable |
| Application | Carrier Networks, CATV Environments |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Feeder Fiber Count | 6 |
| Number of Distribution Cables | 1x432 |
| Maximum Amount of Splitter Modules | (5) 1x32 or dual 1x16; (10) slim modules |
| Splitter Module Quantity | 0 |
| Splitter Output Parking Capacity | 64 |
| Cabinet Fiber Capacity | 72 |
| Distribution Cable Configuration | 1 preconnectorized distribution cable |
| Distribution Cable Type | SST-Ribbon™ Single-Tube, Riser Cable |
| Feeder or Pass Through Cable Type | FREEDM® SST-Ribbon Cable |
| Housing Type | Multidwelling Unit (MDU) Hardware |
| Splitter module category | No splitter |
| Number of Fibers in Input Cable | 6 |
Design - Adapter
| Housing Color | Almond |
| Adapter Type | SC APC |
Mechanical Specifications
| Feeder Cable Length | 31 m |
| Distribution Cable Length | 8 m |
| Wall-Mount Height with Splice Chamber | 59.4 cm |
Connector Specs
| Polish | APC |
| Housing Color | Almond |
Specifications - Connector A
| Housing Color | Almond |
Ordering Information
| Package Contents | Stubbed Wall-/Rack-Mount Cabinet; Installation Guide; 32 extra connector dust caps; wall-mounting kit; rack-mounting kit |
| Units per Delivery | 1/1 |
Rugged, low-profile, wall- or rack-mountable (wall- or rack-mount hardware included with each cabinet)
Integrated splitter parking door for unused splitter output connectors
Swing-out panel allows for rear connector access
Intuitive single-fiber slack storage routing schemes
216-B door lock with padlock provisions