BAT-CDS-10
BAT Accessories Strain-relief kit, Size S, up to 8 mm, pack of 10 pcs
General Specifications
Product Number | BAT-CDS-10 |
EAN Code | 4042673968573 |
Access Type | Front access fixed |
Mounting Type | Wall-Mountable |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Ordering Information
Units per Delivery | 10/1 |
Modular and interchangeable cable sealing and strain reliefs
Accept ducts and cables up to 12 mm diameter