![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
![Strain-relief kit, Size L/XL Right, up to 8 mm, pack of 10 pcs](https://www.corning.com/catalog/coc/products/b/bat-cable-entry-components/BAT-CDX-10/images/BAT-CDX-10_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
BAT-CDX-10
BAT Accessories Strain-relief kit, Size L/XL Right, up to 8 mm, pack of 10 pcs
General Specifications
Product Number | BAT-CDX-10 |
EAN Code | 4042673968085 |
Access Type | Front access fixed |
Mounting Type | Wall-Mountable |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Ordering Information
Units per Delivery | 10/1 |
Modular and interchangeable cable sealing and strain reliefs
Accept ducts and cables up to 12 mm diameter