CCH-CP12-LB
Closet Connector Housing (CCH) Panel, Keyed-Non Keyed LC Adapters (Keyed-Non Keyed) Duplex, 12 F, SM/MM, green
General Specifications
| Product Number | CCH-CP12-LB |
| Fiber Category | SM - MM |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Number of Adapters per Panel | 6 |
| Fiber Count | 12 |
Cable Design
| Fiber Count | 12 |
Design - Adapter
| Housing Color | Green |
| Housing Material | Composite |
| Adapter Style | Keyed-Non Keyed |
| Adapter Type | LC duplex |
| Insert | Ceramic |
Specifications - Connector A
| Keyed (security) | Yes |
Specifications - Connector B
| Keyed (security) | No |
Ordering Information
| Package Contents | CCH Adapter Panel with installation guide |
| Units per Delivery | 1/1 |
Universal approach
One panel size fits in all standard LANscape solutions hardware (for example, CCH, PCH, CCS, WCH, ICH, EDC, FZB
Twelve color-coded mechanical key positions
Prevents mismatch of networks
Meets TIA/EIA-568-B requirements
Optimum optical performance
Keyed and non-keyed connectors and adapters
Provide security in network panel
Adapter options
Adapters are keyed on the front and non-keyed on the back to allow for network flexibility