CCH-CP12-19T
Closet Connector Housing (CCH) Panel, ST® compatible Adapters Simplex, UPC, 12 F, Single-mode (OS2)
Especificações gerais
| Número do produto | CCH-CP12-19T |
| Fiber Category | 9 µm SM (OS2) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Number of Adapters per Panel | 12 |
| Fiber Count | 12 |
| Adapter Type Back | ST® compatible |
| Adapter Color Back | Blue |
| Adapter Type Master Level | ST® compatible |
| Adapter Color Front | Blue |
| Number of Adapters | 12 |
Design - Adapter
| Housing Color | Beige |
| Housing Material | Metal |
| Adapter Style | Standard |
| Adapter Type | ST® compatible |
| Insert | Ceramic |
Dimensions
| Depth | 365 mm |
| Weight | 19 kg |
Ordering Information
| Package Contents | CCH Adapter Panel with installation guide |
| Shipping Weight | 31 kg |
| Units per Delivery | 1/1 |
Universal design approach
One-size-fits-all LANscape® Solutions housings
Broadest range of fiber count and adapter types
Solutions for all needs
Colored icon labeling
Easy connector identification