

CTXCMA00-B3-SP1102
Centrix™ Splitter Cassette One - 1x2 split, LC APC
General Specifications
Product Number | CTXCMA00-B3-SP1102 |
Product Type | Splitters |
Splitter Type | Cassettes |
Application | Central Office, Carrier Networks, Telco Environments |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Polish | APC |
Output Connector | LC APC |
Pigtail Type | Single fiber |
Product Family | Centrix™ |
Splitter input connector | LC APC |
Number of Ports | 3 |
Optical Specification - Hardware
Splitter Insertion Loss Max | 3.6 dB |
Splitter PDL (Polarization Dependent Loss) | 0.2 dB |
Splitter Insertion Loss, Typical | 3.2 dB |
Splitter Uniformity | 0.7 dB |
Splitter Directivity | 50 dB |
Wavelengths | 1260-1360 and 1480-1580 nm |
Connector Specs
Connector Type | LC APC |
Specifications - Connector A
Connector Type | LC APC |
Dimensions
Height | 14 mm |
Weight | 2 kg |
Ordering Information
Shipping Weight | 2.5 kg |
Units per Delivery | 1/1 |
Easy port access and identification
Easy port access and identification
Front and top labeling for easy identification
Shuttered LC adapter with integrated dust protection
Integrated patch cord guide supports patch management