

CTXCMA00-B3-SP4108
Centrix™ Splitter Cassette Four - 1x8 with Splitter, LC APC
General Specifications
Product Number | CTXCMA00-B3-SP4108 |
EAN Code | 4059496157527 |
Product Type | Splitters |
Splitter Type | Cassettes |
Application | Central Office, Carrier Networks, Telco Environments |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Polish | APC |
Output Connector | LC APC |
Product Family | Centrix™ |
Splitter input connector | LC APC |
Number of Ports | 36 |
Connector Specs
Connector Type | LC APC |
Specifications - Connector A
Connector Type | LC APC |
Ordering Information
Units per Delivery | 1/1 |
Easy port access and identification
Easy port access and identification
Front and top labeling for easy identification
Shuttered LC adapter with integrated dust protection
Integrated patch cord guide supports patch management