WMB4CC6CA6C11132
LS Series LCP Cabinet Splitter Modules 1x32
General Specifications
Product Number | WMB4CC6CA6C11132 |
EAN Code | 4056418177120 |
Product Type | Splitters |
Splitter Type | Modules |
Fiber Category | Single-mode (OS2) |
Application | Carrier Networks, CATV Environments |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | Splitter modules qualified to Telcordia GR-1209-CORE and GR-1221-CORE |
Design
Splitter Module | 1x32 |
Housing Type | Splitters |
Splitter input connector | SC APC, Standard |
Splitter output connector | SC APC, Standard |
Optical Specification - Hardware
Splitter Insertion Loss Max | 16.7 dB |
Splitter PDL (Polarization Dependent Loss) | 0.3 dB |
Splitter Insertion Loss, Typical | 15.7 dB |
Splitter Uniformity | 1.5 dB |
Splitter Directivity | 55 dB |
Splitter Return Loss | > 55 dB |
Dimensions
Length | 0 mm |
Ordering Information
Package Contents | LS 1x32 Splitter Module; installation guide; 32 position parking clip |
Units per Delivery | 1/1 |
Bend-improved fiber on input/output legs
Minimize attenuation
GR-1209 and GR-1221 qualified
GR-326 certified connectors
Robust housing
Protects module during installation and throughout product life
Integrated parking clips installed on connectors
Ready for mounting
Range of splitter ratios
Support both central and distributed split architectures from one LCP platform