AA978AEGSTGLS100F
EDGE™ RC Indoor Breakout Trunk – MTP to LC 384F, 24F MTP to LC UPC Uniboot Hybrid Trunk, Super Trunk Plenum cable, Single-mode (OS2), Pulling grip on one end, 100 feet
General Specifications
Product Number | AA978AEGSTGLS100F |
Flame Rating | Plenum (OFNP) |
Fiber Category | Single-mode (OS2) |
Cable Assembly Type | EDGE™ Rapid Connect Trunk |
Application | Data Center LAN/SAN |
Cable Type | Super Trunk, Plenum, Indoor Cable |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 384 |
Polarity | Type S |
Fiber Type | Single-mode |
Mechanical Specifications
Nominal Outer Diameter | 17.9 mm |
Min. Bend Radius Installation | 358 mm |
Min. Bend Radius Operation | 358 mm |
Specifications - Connector A
Reflectance, Typical | < -60 dB |
Insertion Loss, Max. | 0.35 dB |
Connector Type | 24 F MTP® (non-pinned) |
Ferrule Material | Composite |
Housing Material | Composite |
Specifications - Connector B
Insertion Loss, Max. | 0.25 dB |
Connector Type | LC UPC uniboot |
Ferrule Material | Composite |
Reflectance | < -55 dB |
Furcation - Connector A
Leg Length | 1320.8 mm |
Furcation Type | Single Furcation |
Leg Color | Yellow |
Furcation - Connector B
Furcation Type | Single Furcation |
Leg Color | Yellow |
Leg Length | 914.4 mm |
Pulling Grip - Connector A
Pulling grip | Yes |
Dimensions
Length | 100 ft |
Ordering Information
Units per Delivery | 1/1 |
Solution flexibility
Allows a flexible path to connectivity with MTP and LC configurations.