00UU01CL31G150M-CALA
Figure 8 Compact Drop Cable Assembly 1F, with steel messenger, Low-Friction, LSZH, Multi-interface to stub end, 0.3dB IL, G.657.A1, gray, individual pack, 150 m
General Specifications
| Product Number | 00UU01CL31G150M-CALA |
| Flame Rating | LSZH |
| Fiber Category | G.657.A1 |
| Cable Assembly Type | Drop Assemblies |
| Environment | Indoor/Outdoor |
| Cable Type | Fig.8 compact |
| Packaging | Individual Pack |
| Termination | One end |
| Installation Methods | Direct Buried, Aerial, Duct |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -20 °C to 65 °C (-4 °F to 149 °F ) |
Design
| Fiber Count | 1 |
| Outer Jacket Color | Gray |
| Fiber Type | Single-mode |
| Fiber Coloring | Green |
Specifications - Connector B
| Insertion Loss, Max. | 0.3 dB |
| Connector Type | Multi-Interface |
| Reflectance | ≥ 60 dB |
Dimensions
| Length | 150 m |
Ordering Information
| Packaging Method | Box |
| Units per Delivery | 1/1 |
Factory-Installed and Tested Connectors
Connector design provides stability, reliability, and durability
Multi-Interface Connector
Can be connected to terminals with OptiTap, FastConnect or SlimConnector adapters
Robust design keeps connector intact during installation
Designed for 50 lb maximum pulling tension