434301EB4FD250M-P
OptiTap® 1F Single-Tube, OptiTap to OptiTap, Gel-Filled Cable Assembly Single-mode (OS2), 250 m
General Specifications
| Product Number | 434301EB4FD250M-P |
| Fiber Category | Single-mode (OS2) |
| Cable Assembly Type | Drop Assemblies |
| Cable Type | SST-Drop™ dielectric |
| Packaging | Individual Pack |
| Termination | Both ends |
| Installation Methods | Direct Buried, Aerial, Duct |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | Telcordia GR-3120 |
Design
| Fiber Count | 1 |
Mechanical Specifications
| Cold Mate/Demate | -40 °C (-40 °F) |
| Axial Pull, Plug to Cable, Through the Dust Cap | 444.82 N (100 lb) in axial pull with load applied to the dust cap |
Specifications - Connector A
| Reflectance, Typical | -65 dB |
| Insertion Loss, Typical | ≤ 0.15 dB |
| Connector Type | SC APC OptiTap® Connector |
Specifications - Connector B
| Reflectance, Typical | -65 dB |
| Insertion Loss, Typical | ≤ 0.15 dB |
| Connector Type | SC APC OptiTap® Connector |
Dimensions
| Length | 250 m |
Ordering Information
| Packaging Method | Reel |
| Shipping Height | 838 mm |
| Shipping Width | 178 mm |
| Shipping Depth | 838 mm |
| Units per Delivery | 1/1 |
Smaller profile and reduced bend-radius
Designed for rapid connection to external flush-mounted bulkhead adapters on terminals or closures
Robust design keeps connector intact during installation
Integral pulling eye/connector cap designed for 100 lb maximum pulling tension