004301EB49R050M-P
ROC™ Drop Cable Assembly with FastAccess® Technology, 900 µm 1F, dielectric, OptiTap® SC APC to stub end, Single-mode (OS2), individual pack, 50 m
General Specifications
Product Number | 004301EB49R050M-P |
Fiber Category | Single-mode (OS2) |
Cable Assembly Type | Drop Assemblies |
Environment | Outdoor |
Application | Direct Buried, Aerial, Duct, Flat-Drop |
Cable Type | ROC™ toneable drop |
Packaging | Individual Pack |
Termination | One end |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | Telcordia GR-3120 |
Environmental Conditions
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Fiber Count | 1 |
Mechanical Specifications
Cold Mate/Demate | -40 °C (-40 °F) |
Axial Pull, Plug to Cable, Through the Dust Cap | 444.82 N (100 lb) in axial pull with load applied to the dust cap |
Nominal Outer Diameter | 0 mm |
Specifications - Connector A
Connector Type | Bare end stub |
Specifications - Connector B
Reflectance, Typical | -65 dB |
Insertion Loss, Typical | ≤ 0.15 dB |
Connector Type | SC APC OptiTap® Connector |
Furcation - Connector A
Leg Length | 0 mm |
Furcation - Connector B
Leg Length | 0 mm |
Dimensions
Length | 0 mm |
Ordering Information
Packaging Method | Box |
Units per Delivery | 1/1 |
Shipping Height | 76 mm |
Shipping Width | 508 mm |
Shipping Depth | 508 mm |
Smaller profile and reduced bend-radius
Designed for rapid connection to external flush-mounted bulkhead adapters on terminals or closures
Robust design keeps connector intact during installation
Integral pulling eye/connector cap designed for 100 lb maximum pulling tension