text.skipToContent text.skipToNavigation

U9U902TD120011M

Edge Lockable Uniboot Jumpers  2F, DFX® 250 Riser, LC Duplex to LC Duplex, 50 µm (OM3), 11m

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number U9U902TD120011M
Flame Rating Riser (OFNR)
Fiber Category 50 µm MM (OM3)
Application Data Center 
Assembly Insertion Loss ≤ 0.5 dB
Connector Assembly Type LC Duplex Uniboot to LC Duplex Uniboot
Installation Methods General Building Applications,  Riser 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Fiber Count 2
Outer Jacket Material Riser (OFNR)
Fiber Type Multimode
Fibers per Port 2
Housing Color Aqua
Mechanical Specifications
Min. Bend Radius Installation 10 mm
Specifications - Connector A
Polish UPC
Insertion Loss, Max. 0.5 dB
Boot Color Aqua
Connector Type LC Uniboot
Ferrule Material Ceramic
Housing Color Aqua
Housing Material Composite
Specifications - Connector B
Polish UPC
Insertion Loss, Max. 0.5 dB
Boot Color Aqua
Connector Type LC Uniboot
Ferrule Material Ceramic
Housing Color Aqua
Dimensions
Length 11 m
Outer Diameter 2 mm
Ordering Information
Packaging Method Bag
Units per Delivery 1/1
State-of-the-art manufacturing processes
Advanced technology results in unsurpassed product consistency and quality
Global operations
Worldwide manufacturing facilities and end-to-end vertical integration across the entire process ensure reliable supply and mitigate trade barriers or supply
Flexible design options
Choice of materials for strength elements and fiber properties for various application requirements
Superior performance testing
Each termination is tested to ensure the highest network performance
Space reducing design
The uniboot design allows one cable to carry both fibers, reducing the jumper bulk when routing