
096ZF4-T3H20A20
Aerial Dielectric Self-Supporting Cable (ADSS) Slim Single-Jacket up to 100m span LT 2.3 8x12 fibres, E9 SMF-28e+® Ultra fiber
General Specifications
Product Number | 096ZF4-T3H20A20 |
Cable Type | Loose Tube |
Environment | Outdoor |
Product Type | Self-Supporting, ADSS |
Fiber Category | Single-mode (OS2) |
Application | Aerial |
Standards
Fiber Standards | TIA/EIA-492CAAB, IEC 60793-2-50 Type B1.3, ITU-T G.652.D, ITU-G.657.A1, ISO/IEC 11801 Ed.2.2 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Cable Marking | Meter - Handset - Sine - CORNING - Fiber Optic Cable - Year - ADSS CABLE A-DQ(T)2Y 8X12 E9 ULTRA LT2.3 UP TO 100M |
Central Element | Dielectric |
Fiber Count | 96 |
Outer Jacket Color | Black |
Outer Jacket Material | High Density Polyethylene (HDPE) |
Buffer Tube Color | Blue, Orange, Green, Brown, Slate, White, Red, Black |
Number of Active Tubes | 8 |
Number of Tube Positions | 8 |
Tensile Strength Elements and/or Armoring | Aramid Yarn |
Cable Marking Method | Hotfoil printing |
Cable Marking Color | White |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Mechanical Specifications
Crush Resistance | 2000 N/10 cm |
Impact Testing acc. IEC 69794-1-2 E4, 5 J, ∆L ≥ 0.5 m | 3 impact(s) |
Max. Tensile Strength, Long-Term | 2700 N |
Max. Tensile Strength, Short-Term | 4600 N |
Min. Bend Radius Installation | 175 mm |
Min. Bend Radius Operation | 117 mm |
Nominal Outer Diameter | 11.7 mm |
Ordering Information
Maximum Delivery Length | 6000 m |
All dielectric self-supporting aerial cable
Non-metallic strength members over the cable core
Dry cable core by swellable elements
Single-layer stranded construction up to 144 fibers
Single-mode fibers fully compliant to standard ITU G.652 D (reduced OH- peak) showing low attenuation throughout the 1285 nm to 1625 nm wavelength range
Telcordia standard for fiber and loose tube coloring
Cable design according to CORNING standard