024EAE-T4501A20
SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable 24 F, Single-mode (OS2)
Especificações gerais
| Número do produto | 024EAE-T4501A20 |
| Cable Type | Loose Tube |
| Environment | Outdoor |
| Product Type | Self-Supporting, ADSS |
| Fiber Category | Single-mode (OS2) |
| Cable geometry | Other |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | USDA Rural Development Programs |
| Common Installations | Outdoor self-supporting aerial |
| Design and Test Criteria | ANSI/ICEA S-87-640 |
Environmental Conditions
| Temperature Range, Installation | -30 °C para 70 °C (-22 °F para 158 °F ) |
| Temperature Range, Operation | -40 °C para 70 °C (-40 °F para 158 °F ) |
| Temperature Range, Storage | -40 °C para 75 °C (-40 °F para 167 °F ) |
Cable Design
| Central Element | Dielectric |
| Fiber Count | 24 |
| Number of Ripcords | 3 |
| Outer Jacket Color | Black |
| Outer Jacket Material | Polyethylene (PE) |
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
| Buffer Tube Color | Blue, Orange |
| Buffer Tube Diameter | 2.85 mm |
| Inner Jacket Material | Polyethylene (PE) |
| Number of Active Tubes | 2 |
| Number of Filling Elements | 4 |
| Number of Tube Positions | 6 |
| Tape | Water-swellable |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Fibers per Tube | 12 |
| Color Code Standards | Telcordia |
Mechanical Specifications
| Nominal Outer Diameter | 14 mm |
| Span Code | 5 |
| Min. Bend Diameter Installation | 420 mm |
| Min. Bend Diameter Operation | 280 mm |
Dimensions
| Cable Weight | 148 kg/km |
Design do tubo loose
Desempenho estável e compatibilidade com todos os tipos de fibras comuns
Auto-sustentado
Instalação fácil num único passo
Capa resistente ao Tracking disponível
Adequado para instalações em potenciais de campo elétrico de até 25 kV
Núcleo do cabo inovador e à prova d'água
Oferece preparação de cabo eficiente e de fácil manuseio