text.skipToContent text.skipToNavigation

096TAE-T4F31A20

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable  96 F, 50 µm multimode (OM2)

Contact Distributor for Lead Time
General Specifications
Product Number 096TAE-T4F31A20
光缆类型 松套管
环境 室外
产品类型 Self-Supporting, ADSS
光纤类别 50 µm 多模 (OM2)
Cable geometry Other
标准
RoHS 无有害物质根据RoHS 2011/65/EU
认证和产品 美国农业部农村发展计划 
通常安装 户外自支撑天线
设计和测试标准 ANSI/ICEA S-87-640 
环境条件
温度范围,安装 -30 °C  to  70 °C    (-22 °F  to  158 °F    )
温度范围,操作 -40 °C  to  70 °C    (-40 °F  to  158 °F    )
温度范围,存储 -40 °C  to  75 °C    (-40 °F  to  167 °F    )
Projeto do cabo
Elemento central Dielétrico
Contagem da fibra 96
撕拉绳数 3
外护套颜色 黑色
外护套材料 聚乙烯(PE)
拉伸强度单元和/或铠装 - 层1 绝缘加强单元
缓冲管颜色 蓝色, 橙色, 绿色, 棕色, 石板色, 白色, 红色, 黑色, 黄色, 紫色, 玫瑰色, 水蓝色
缓冲管尺寸 2.85 mm
内护套材料 聚乙烯(PE)
活跃管数量 8
管位置数 8
带子 水膨胀
光纤配色 蓝色, 橙色, 绿色, 棕色, 石板色, 白色, 红色, 黑色, 黄色, 紫色, 玫瑰色, 水蓝色
每管光纤芯数 12 
Color Code Standards Telcordia
Especificações mecânicas
Diâmetro externo nominal 18,4 mm 
Código de vão F
Min. Bend Diameter Installation 552 mm
Min. Bend Diameter Operation 368 mm
Optical Characteristics
Fiber Code T
Performance Option Code 31
Fiber Category OM2 
Fiber Type Multimode
Fiber Name 50 µm MM (OM2)
Maximum Attenuation 3.0 dB/km / 1.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance IEC 60793-2-10
Fiber Core Diameter 50 µm
Serial 1 Gigabit Ethernet 750 m / 600 m
Serial 10 Gigabit Ethernet 150 m / -
Minimum Effective Modal Bandwidth (EMB) 950 MHz*km / -
Min. Overfilled Launch (OFL) Bandwidth 700 MHz*km / 500 MHz*km
尺寸
Cable Weight 248 kg/km
Loose tube design
Stable performance and compatibility with all common fiber types
Self-supporting
Easy, one-step installation
Track-resistant jacket available
Suitable for installations up to 25 kV electric field potential
Innovative waterblocking cable core
Provides efficient and craft-friendly cable preparation