060EN4-T4M01A20
SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable 60 F, Single-mode (OS2)
                General Specifications
        | Product Number | 060EN4-T4M01A20 | 
| Cable Type | Loose Tube | 
| Environment | Outdoor | 
| Product Type | Self-Supporting, ADSS | 
| Fiber Category | Single-mode (OS2) | 
| Cable geometry | Other | 
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
| Approvals and Listings | USDA Rural Development Programs | 
| Common Installations | Outdoor self-supporting aerial | 
| Design and Test Criteria | ANSI/ICEA S-87-640 | 
                Environmental Conditions
        | Temperature Range, Installation | -30 °C to 70 °C (-22 °F to 158 °F ) | 
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) | 
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) | 
                Cable Design
        | Central Element | Dielectric | 
| Fiber Count | 60 | 
| Number of Ripcords | 1 | 
| Outer Jacket Color | Black | 
| Outer Jacket Material | Polyethylene (PE) | 
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members | 
| Buffer Tube Color | Blue, Orange, Green, Brown, Slate | 
| Buffer Tube Diameter | 2.5 mm | 
| Number of Active Tubes | 5 | 
| Number of Filling Elements | 1 | 
| Number of Tube Positions | 6 | 
| Tape | Water-swellable | 
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua | 
| Fibers per Tube | 12 | 
| Color Code Standards | Telcordia | 
                Mechanical Specifications
        | Nominal Outer Diameter | 11.3 mm | 
| Min. Bend Diameter Installation | 340 mm | 
| Min. Bend Diameter Operation | 226 mm | 
                Dimensions
        | Cable Weight | 97 kg/km | 
Loose tube design
            Stable performance and compatibility with all common fiber types
        Self-supporting
            Easy, one-step installation
        Track-resistant jacket available
            Suitable for installations up to 25 kV electric field potential
        Innovative waterblocking cable core
            Provides efficient and craft-friendly cable preparation