002K88-31130-A3
MIC® Tight-Buffered, Interlocking Armored Cable, Plenum 2 F, 62.5 µm multimode (OM1)
General Specifications
| Product Number | 002K88-31130-A3 |
| Installation Methods | Horizontal, Plenum, Riser |
| Cable Type | Tight-Buffered |
| Environment | Indoor |
| Product Type | Interlocking Armor |
| Fiber Category | 62.5 µm MM (OM1) |
| Flame Rating | Plenum (OFCP) |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | National Electrical Code® (NEC®) OFCP, CSA FT-6 |
| Design and Test Criteria | ICEA S-83-596 |
Environmental Conditions
| Temperature Range, Installation | 0 °C to 60 °C (32 °F to 140 °F ) |
| Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Central Element | Yarn |
| Fiber Count | 2 |
| Number of Ripcords | 1 |
| Outer Jacket Color | Orange |
| Outer Jacket Material | Flame-retardant |
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
| Inner Jacket Material | Flame-retardant |
| Tensile Strength Elements and/or Armoring - Layer 3 | Interlocking Armor |
| Tight Buffer Color | Blue, Orange |
| Flame Rating | Plenum (OFCP) |
Mechanical Specifications
| Max. Tensile Strength, Long-Term, ≤12F | 132 N |
| Max. Tensile Strength, Long-Term, >12F | 200 N |
| Max. Tensile Strength, Long-Term | 132 N |
| Max. Tensile Strength, Short-Term, ≤12F | 440 N |
| Max. Tensile Strength, Short-Term, >12F | 660 N |
| Max. Tensile Strength, Short-Term | 440 N |
| Min. Bend Radius Installation | 170 mm |
| Min. Bend Radius Operation | 113 mm |
| Nominal Inner Cable Diameter | 5 mm |
| Nominal Outer Diameter | 11.3 mm |
Dimensions
| Cable Weight | 99 kg/km |
Flexible, interlocking armor design
Seven times crush protection compared to non-armored cables
TBII buffered fibers
Easy, consistent stripping
Flame-retardant jacket
Rugged and durable