


012T88-33180-A3
MIC® Tight-Buffered, Interlocking Armored Cable, Plenum 12 F, 50 µm multimode (OM3)
General Specifications
Product Number | 012T88-33180-A3 |
Cable Type | Tight-Buffered |
Environment | Indoor |
Product Type | Interlocking Armor |
Fiber Category | 50 µm MM (OM3) |
Flame Rating | Plenum (OFCP) |
Application | Horizontal, Plenum, Riser |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | National Electrical Code® (NEC®) OFCP, NFPA 262, CSA FT-6 |
Design and Test Criteria | ICEA S-83-596 |
Environmental Conditions
Temperature Range, Installation | 0 °C to 60 °C (32 °F to 140 °F ) |
Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | Yarn |
Fiber Count | 12 |
Number of Ripcords | 2 |
Outer Jacket Color | Aqua |
Outer Jacket Material | Flame-retardant |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Tensile Strength Elements and/or Armoring - Layer 2 | Dielectric strength members |
Inner Jacket Material | Flame-retardant |
Tight Buffer Color | Blue, Orange, Green |
Tight Buffer Color, Layer 2 | Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Flame Rating | Plenum (OFCP) |
Mechanical Specifications
Max. Tensile Strength, Long-Term, ≤12F | 132 N |
Max. Tensile Strength, Long-Term, >12F | 200 N |
Max. Tensile Strength, Long-Term | 132 N |
Max. Tensile Strength, Short-Term, ≤12F | 440 N |
Max. Tensile Strength, Short-Term, >12F | 660 N |
Max. Tensile Strength, Short-Term | 440 N |
Min. Bend Radius Installation | 170 mm |
Min. Bend Radius Operation | 113 mm |
Nominal Inner Cable Diameter | 6 mm |
Nominal Outer Diameter | 11.3 mm |
Dimensions
Cable Weight | 113 kg/km |
Flexible, interlocking armor design
Seven times crush protection compared to non-armored cables
TBII buffered fibers
Easy, consistent stripping
Flame-retardant jacket
Rugged and durable